--------------------------------------
RFQ for PCB: 600-60533-01 Rev: 02
--------------------------------------

PCB Name: CY15FRAMKIT-002 SERIAL F-RAM DEVELOPMENT KIT

PCB P/N: 600-60533-01

PCB Rev.: 02


---------------------------------
----------- PCB Info ------------
---------------------------------

PCB Size: 2.753" x 2.106" 

Layer Count: 4 

Minimum O/L Line Width: 5.000 
Minimum O/L Spacing:    5.000 

Minimum I/L Line Width: NA
Minimum I/L Spacing:    8.000 


Silkscreen Layers: 2 

PCB Design Units: mils 


---------------------------------
---------- Drill Info -----------
---------------------------------

Number of Different Hole Sizes: 3 

Smallest Hole Size: 0.010

Largest Hole Size: 0.045 

Hole Count: 612 

Blind-Buried Vias: No 

Slots Found: No